G10-851PW
爱普生(中国)有限公司
SCARA机械手
G系列
G10系列
臂长 850 mm
側壁安装
Powered by
CAD model selection
{epson/scalar_robot/g_series/g10_series/arm_length_850mm/wall_mounting/protected_model_ip65_asmtab.prj},{NB=G10-851PW_},{WS=},{J3=1},{BASE=Base pw/dw},{J1ARM=J1 Arm 450-r/w},{J2ARM=J2 Arm-p/d},{ZAX=Shaft p/d},{BEL1=Bellows 1},{BEL2=Bellows 2},{BEL3=Bellows 3},{BEL4=Bellows 4},{A=G10-85},{B=PW},{MTYPE=W},{PPATH=../../assemblies/g10_asmtpl.prj},{X=18}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 1
HELP_VARIABLE
公司
爱普生(中国)有限公司
描述
防护型 IP65
明细表
G10-851PW
MODEL
型号
G10-851PW
WS
Working space
Without
With
Without
With
J3
第3关节行程
1 : 150
4 : 390
1 : 150
4 : 390
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation