EHG-100
Essentra Components
Access Hardware
Hinges
Leaf & Flag Hinges
Leaf & Flag Torque Hinges
Friction Lever Positive Friction Hinge
Powered by
CAD模型選擇
{essentra/l1_b00000000/l2_b03000000/l3_b03020000/l4_b03020300/p020790/ehg-100_asmtab.prj},{NB=EHG-100},{PN=EHG-100},{AMERSID=1078274},{APACID=-},{EMEAID=-},{B=48.0},{L=49.5},{FF=30.5},{FF1=31.0},{H=19},{HH1=13},{HH2=11.0},{B1=17},{R=44},{L1=52.0},{HH3=29},{HH4=36},{DD3=5.5},{DD4=10.0},{PPATH=ehg-100/ehg-100_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Essentra Components
Description
EHG-100 - Friction Lever Positive Friction Hinge
Bill of material
EHG-100
PN
Part No.
EHG-100
EHG-100
AMERSID
Americas ID
1078274
1078274
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
B
B Width
48.0
48.0
mm
L
L Length
49.5
49.5
mm
FF
f Hole Spacing along Length
30.5
30.5
mm
FF1
f1 Hole Spacing along Width
31.0
31.0
mm
H
H Height
19
19
mm
HH1
h1 Height to Center Pin
13
13
mm
HH2
h2 Flange Height
11.0
11.0
mm
B1
B1 Base Width
17
17
mm
R
R Handle Length from Center
44
44
mm
L1
L1 Handle Length
52.0
52.0
mm
HH3
h3 Handle Height to Hub Top
29
29
mm
HH4
h4 Overall Handle Height
36
36
mm
DD3
d3 Fitting Through Hole Size
5.5
5.5
mm
DD4
d4 Fitting Through Holes Countersink Size
10.0
10.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求