TLM-315
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Bearing Accessories
Linear Bearing Rings & Seals
Linear Bearing Seals
Linear Bearing Seals - Seals, Open
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01020000/l4_d01020300/l5_d01020301/p040065/tlm-305.prj},{NB=TLM-315},{PN=TLM-315},{AMERSID=1046933},{APACID=-},{EMEAID=-},{RACEDIAMETER=0.750},{T=0.125},{OD=1.254},{D3=60.000},{F=0.440}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Essentra Components
Description
TLM-305 - Linear Bearing Seals - Seals, Open
Bill of material
TLM-315
PN
Part No.
TLM-315
TLM-315
AMERSID
Americas ID
1046933
1046933
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
RACEDIAMETER
Race Diameter
0.750
0.750
Inch
T
T Thickness
0.125
0.125
Inch
OD
Outside Diameter
1.254
1.254
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求