NCF-35
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Cam Followers
Cam Followers - Stud, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050400/p040355/ncf-5.prj},{NB=NCF-35},{PN=NCF-35},{AMERSID=1045763},{APACID=-},{EMEAID=-},{SIZE=1.12500000},{A=1.125},{B=0.625},{C=0.438},{D=1.000},{E=0.500},{F=7/16-20},{G=0.25000000},{LOADFACTOR=0.250},{FSKETCH0=0.43750},{PITCHHELIX=0.05000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Essentra Components
Description
NCF-5 - Cam Followers - Stud, Metal
Bill of material
NCF-35
PN
Part No.
NCF-35
NCF-35
AMERSID
Americas ID
1045763
1045763
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
SIZE
Size
1 1/8
1 1/8
Inch
A
A Head Diameter
1.125
1.125
Inch
B
B Head Length
0.625
0.625
Inch
C
C Stud Size
0.438
0.438
Inch
D
D Stud Length
1.000
1.000
Inch
E
E Thread Length
0.500
0.500
Inch
F
F Thread Size
7/16-20
7/16-20
Inch
G
G Key Size
1/4
1/4
Inch
LOADFACTOR
Load Factor
0.250
0.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求