CCF-1190
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Cam Followers
Cam Followers - Stud, Urethane
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050400/p040360/ccf-1180.prj},{NB=CCF-1190},{PN=CCF-1190},{AMERSID=1045790},{APACID=-},{EMEAID=-},{SIZE=1 1/4},{A=1.250},{B=0.625},{C=0.4375},{D=1.000},{E=0.500},{F=7/16-20},{G=0.25000000},{H=0.09375000},{J=0.18750000},{LENGTH=1.66625},{HUBLENGTH=0.66625},{HUBRAD=0.05100},{THREE=0.03125},{GROOVEDPTH=0.05500},{CHAMFER=0.01250},{SMALLGROOVEDPTH=0.05500},{RELIEFDEPTH=0.53000},{HUBDIA=1.00200},{RELIEFDIAMETER=0.37100},{GROOVEOD=0.78700},{GROOVEID=0.75700},{SMALLGROVEDIA=0.44750},{KEYWAF=0.25000},{WAFKEYDPTH=0.26000},{KEYDPTH=0.27500},{KEYID=0.25900},{KEYOD=0.31400},{JDEPTH=0.32500},{JID=0.17720},{JDPTH=1.28200},{JCUT=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Essentra Components
Description
CCF-1180 - Cam Followers - Stud, Urethane
Bill of material
CCF-1190
PN
Part Number
CCF-1190
CCF-1190
AMERSID
Americas ID
1045790
1045790
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
SIZE
Size
1 1/4
1 1/4
A
A Roller Diameter
1.250
1.250
Inch
B
B Roller Length
0.625
0.625
Inch
C
C Stud Diameter
0.4375
0.4375
Inch
D
D Stud Length
1.000
1.000
Inch
E
E Thread Length
0.500
0.500
Inch
F
F Thread Size
7/16-20
7/16-20
G
G Oil Hole Center
1/4
1/4
H
H Oil Hole Diameter
3/32
3/32
J
J Lube Fitting Size
3/16
3/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求