CCF-150
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Cam Followers
Cam Followers - Yoke, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050400/p040375/ccf-105.prj},{NB=CCF-150},{PN=CCF-150},{AMERSID=1045807},{APACID=-},{EMEAID=-},{MAT=Steel},{SIZE=1.87500000},{A=1.8750},{B=0.5000},{C=1.000},{D=1.062},{E=1.25000000},{OHD=0.09375000},{LRD=6,385},{LRS=15,840},{MS=Inch},{A2=1.27000},{A4=0.6875},{A5=0.6835},{A6=0.5600},{A11=0.800},{A12=0.130},{A13=0.1000},{A14=0.017},{A15=30.000},{A16=0.125},{A18=0.007},{A19=0.0125}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
Essentra Components
Description
CCF-105 - Cam Followers - Yoke, Metal
Bill of material
CCF-150
PN
Part Number
CCF-150
CCF-150
AMERSID
Americas ID
1045807
1045807
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAT
Material
Steel
Steel
SIZE
Size
1 7/8
1 7/8
Inch
A
A Roller Diameter
1.8750
1.8750
Inch
B
B Inside Diameter
0.5000
0.5000
Inch
C
C Roller Width
1.000
1.000
Inch
D
D Bearing Width
1.062
1.062
Inch
E
E Bearing Diameter
1 1/4
1 1/4
Inch
OHD
Oil Hole Diameter
3/32
3/32
Inch
LRD
Load Rating Dynamic
6,385
6,385
lbs
LRS
Load Rating Static
15,840
15,840
lbs
MS
Measurement System
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求