NCF-125
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Cam Followers
Cam Followers - Yoke, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050400/p040375/ncf-105.prj},{NB=NCF-125},{PN=NCF-125},{AMERSID=1045821},{APACID=-},{EMEAID=-},{SIZE=1.25000000},{A=1.250},{B=0.3750},{C=0.750},{D=0.8125},{E=0.87500000},{SHAFTDIAMETER=0.3747},{LOADFACTOR=0.390}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Essentra Components
Description
NCF-105 - Cam Followers - Yoke, Metal
Bill of material
NCF-125
PN
Part No.
NCF-125
NCF-125
AMERSID
Americas ID
1045821
1045821
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
SIZE
Size
1 1/4
1 1/4
Inch
A
A Outside Diameter
1.250
1.250
Inch
B
B Inside Diameter
0.3750
0.3750
Inch
C
C Housing Width
0.750
0.750
Inch
D
D Bearing Width
0.8125
0.8125
Inch
E
E Bearing Diameter
7/8
7/8
Inch
SHAFTDIAMETER
Shaft Diameter
0.3747
0.3747
Inch
LOADFACTOR
Load Factor
0.390
0.390
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求