RFRT-G2-450-G1
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Rotary Dampers
Rotary Dampers - With Gear
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05040000/p040846/rfrt-g2-200-g1.prj},{NB=RFRT-G2-450-G1},{PN=RFRT-G2-450-G1},{AMERSID=1099861},{APACID=-},{EMEAID=-},{MAT1=UL94 HB Polycarbonate, RMS-161},{MAT2=UL94 HB Acetal, RMS-160},{COLOR=Black},{TORQUE=45 +-10},{GS=1},{T=Standard Spur},{TP=Involute Gear},{PA=20 degree},{NOT=14},{PC=0.28},{PCM=7.0},{GP=0.15},{GPM=3.7},{TPR=0.26},{TPRM=6.6},{CON=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Essentra Components
Description
RFRT-G2-200-G1 - Rotary Dampers - With Gear
Bill of material
RFRT-G2-450-G1
PN
Part Number
RFRT-G2-450-G1
RFRT-G2-450-G1
AMERSID
Americas ID
1099861
1099861
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAT1
Housing Material
UL94 HB Polycarbonate, RMS-161
MAT2
Shaft and Gear Material
UL94 HB Acetal, RMS-160
COLOR
Color
Black
TORQUE
Torque
45 +-10
45 +-10
GS
Gear Style
1
1
T
Type
Standard Spur
TP
Tooth Profile
Involute Gear
PA
Pressure Angle
20 degree
NOT
Number of Teeth
14
14
PC
Pitch Circle Inch
0.28
0.28
Inch
PCM
Pitch Circle Metric
7.0
7.0
mm
GP
Gear Profile Inch
0.15
0.15
Inch
GPM
Gear Profile Metric
3.7
3.7
mm
TPR
Total Profile Reference Inch
0.26
0.26
Inch
TPRM
Total Profile Reference Metric
6.6
6.6
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求