S-29
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Compression & Die Springs
Open-End Wire Compression Springs
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05060000/p042025/s-1.prj},{NB=S-29},{PN=S-29},{AMERSID=1107771},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{OD=0.50000000},{WIREDIA=0.093},{COILSPERINCH=6.000},{LENGTHHELIXSPIRA=1.000},{PITCHHELIXSPIRAL=0.1666666666666670}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 59
HELP_VARIABLE
Company
Essentra Components
Description
S-1 - Open-End Wire Compression Springs
Bill of material
S-29
PN
Part No.
S-29
S-29
AMERSID
Americas ID
1107771
1107771
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIAL
Material
Steel
Steel
OD
O.D.
1/2
1/2
Inch
WIREDIA
WIRE DIA.
0.093
0.093
Inch
COILSPERINCH
Coils per Inch
6.000
6.000
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求