TBS-412
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Ball & ACME Screws, Nuts & Flanges
Ball Nuts
Ball Nuts - Square
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07010000/l4_d07010500/p040935/tbs-412.prj},{NB=TBS-412},{PN=TBS-412},{AMERSID=1045623},{APACID=-},{EMEAID=-},{BALLCIRCLEDIAMET=0.631},{LEAD=0.200},{DYNAMICLOAD=778},{STATICLOAD=6384},{DESCRIPTION=Ball-Nut}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Essentra Components
Description
TBS-412 - Ball Nuts - Square
Bill of material
TBS-412
PN
Part No.
TBS-412
AMERSID
Americas ID
1045623
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BALLCIRCLEDIAMET
Ball Circle Diameter
0.631
Inch
LEAD
Lead
0.200
Inch
DYNAMICLOAD
Dynamic Load
778
STATICLOAD
Static Load
6384
DESCRIPTION
Description
Ball-Nut
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求