TBS-202
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Ball & ACME Screws, Nuts & Flanges
Screw Covers & Wiper Kits
Screw Covers & Wiper Kits
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07010000/l4_d07010700/p040955/tbs-202.prj},{NB=TBS-202},{PN=TBS-202},{AMERSID=1048303},{APACID=-},{EMEAID=-},{DESCRIPTION=Wiper Kit}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Essentra Components
Description
TBS-202 - Screw Covers & Wiper Kits
Bill of material
TBS-202
PN
Part No.
TBS-202
AMERSID
Americas ID
1048303
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
DESCRIPTION
Description
Wiper Kit
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
SKINDICHT® U-M - Washer between compression screw and fitting
LAPP
15.05.2024
V.2Z - SMALL STAMPED WASHERS NFE 25-513Z Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
Model 70500G5A - Plain washer normal type NFE 25513 100 HV - GEOMET® 500
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Modèle 216510 - Plain washer - Stainless steel A2 - DIN 433 - ISO 7092
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
2140.34. - Washer DIN 6340
FIBRO
21.07.2023
PACK-PWF, PACK-SPWF - Washers (Package) - Flat
Misumi
30.06.2021
Reference 22010G5A - Hexagon nut - ISO 4032 8 class geomet® 500a
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 61 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8 U, h...
Bossard Catalog
31.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求