MPP85A
Essentra Components
Caps, Plugs & Masking
Push Fit Plugs
Pull Tab Plugs
Side Pull Tab Plugs
Side Pull Plugs
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f09000000/l3_f09030000/l4_f09030100/p050725/mpp3a.prj},{NB=MPP85A},{PN=MPP85A},{AMERSID=1053287},{APACID=-},{EMEAID=-},{MAT=Thermoplastic Rubber},{COLOR=Black},{TFST=1},{TFMT=M24},{TYPE=2},{A=0.925},{AM=23.5},{B=1.122},{BM=28.5},{C=0.472},{CM=12.0},{D=1.606},{DM=40.80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 38
HELP_VARIABLE
Company
Essentra Components
Description
MPP3A - Side Pull Plugs
Bill of material
MPP85A
PN
Part Number
MPP85A
MPP85A
AMERSID
Americas ID
1053287
1053287
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
-
MAT
Material
Thermoplastic Rubber
COLOR
Color
Black
TFST
To Fit Standard Thread
1
1
Inch
TFMT
To Fit Metric Thread
M24
M24
mm
TYPE
Type
2
2
A
A Cap Outside Diameter Inch
0.925
0.925
Inch
AM
A Cap Outside Diameter Metric
23.5
23.5
mm
B
B Flange Diameter Inch
1.122
1.122
Inch
BM
B Flange Diameter Metric
28.5
28.5
mm
C
C Height Under Flange Inch
0.472
0.472
Inch
CM
C Height Under Flange Metric
12.0
12.0
mm
D
D Overall Length Inch
1.606
1.606
Inch
DM
D Overall Length Metric
40.80
40.80
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求