EN1/2A
Essentra Components
Caps, Plugs & Masking
Push Fit Plugs
Push Fit Thread Plugs
NPT Thread Plugs
NPT Thread Plugs
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f09000000/l3_f09040000/l4_f09040200/p050740/en1_4a.prj},{NB=EN1/2A},{PN=EN1/2A},{AMERSID=1040129},{APACID=-},{EMEAID=-},{MAT=Low-Density Polyethylene},{COLOR=Blue},{NPT=1/2},{A=0.785},{AM=19.94},{B=0.690},{BM=17.53},{C=0.906},{CM=23.02},{D=0.500},{DM=12.70},{E=0.625},{EM=15.88},{TT=0.060},{R=0.016}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Essentra Components
Description
EN1/4A - NPT Thread Plug
Bill of material
EN1/2A
PN
Part Number
EN1/2A
EN1/2A
AMERSID
Americas ID
1040129
1040129
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
-
MAT
Material
Low-Density Polyethylene
COLOR
Color
Blue
NPT
NPT Size Inside Diameter
1/2
1/2
A
A Outside Major Diameter Inch
0.785
0.785
Inch
AM
A Outside Major Diameter Inch
19.94
19.94
mm
B
B Outside Minor Diameter Inch
0.690
0.690
Inch
BM
B Outside Minor Diameter Metric
17.53
17.53
mm
C
C Flange Diameter Inch
0.906
0.906
Inch
CM
C Flange Diameter Metric
23.02
23.02
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求