H1A
Essentra Components
Caps, Plugs & Masking
Push Fit Plugs
Parallel Protection Plugs
Parallel Protection Plugs
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f09000000/l3_f09110000/p050720/h1_2a.prj},{NB=H1A},{PN=H1A},{AMERSID=1056572},{APACID=-},{EMEAID=-},{MAT=Low-Density Polyethlene},{COLOR=Yellow},{A=0.968},{AM=24.59},{B=1.125},{BM=28.58},{C=0.625},{CM=15.88},{HT=0.6875},{TT=0.094},{MT=0.031},{R=0.016},{COM=Alliance}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Essentra Components
Description
H1/2A - Parallel Protection Plugs
Bill of material
H1A
PN
Part Number
H1A
H1A
AMERSID
Americas ID
1056572
1056572
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAT
Material
Low-Density Polyethlene
COLOR
Color
Yellow
A
A Inside Diameter Inch
0.968
0.968
Inch
AM
A Inside Diameter Metric
24.59
24.59
mm
B
B Flange Diameter Inch
1.125
1.125
Inch
BM
B Flange Diameter Metric
28.58
28.58
mm
C
C Height Inch
0.625
Inch
CM
C Height Metric
15.88
mm
COM
Company
Alliance
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求