MB-31210
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Jig & Fixture Clamps
ID Expansion Clamps
ID Expansion Clamps
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02050000/l4_g02050200/p060165/mb-31210.prj},{NB=MB-31210},{PN=MB-31210},{AMERSID=1137194},{APACID=-},{EMEAID=-},{A=1.625},{B=0.875},{C=0.69},{D=0.75},{E=1.968},{F=1.13},{G=0.71},{H=8-32 on 1.50 Bolt Hole Center},{HEXKEYSIZE=M6},{HOLDINGFORCELBS=4000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Essentra Components
Description
MB-31210 - ID Expansion Clamps
Bill of material
MB-31210
PN
Part No.
MB-31210
MB-31210
AMERSID
Americas ID
1137194
1137194
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Height
1.625
1.625
Inch
B
B Expansion and Relief Height
0.875
0.875
Inch
C
C Expansion Body Height
0.69
0.69
Inch
D
D Flange Height
0.75
Inch
E
E Flange Diameter
1.968
1.968
Inch
F
F Expansion Body Diameter
1.13
1.13
Inch
G
G Inside Diameter
0.71
Inch
H
H Bolt Size
8-32 on 1.50 Bolt Hole Center
8-32 on 1.50 Bolt Hole Center
HEXKEYSIZE
Hex Key Size
M6
HOLDINGFORCELBS
Holding Force Lbs
4000
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求