HCA-C1
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Set-Up Clamps & Accessories
Hook Clamp Assemblies
Hook Clamp Assemblies
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02070000/l4_g02070200/p060250/hca-c1.prj},{NB=HCA-C1},{PN=HCA-C1},{AMERSID=1137258},{APACID=-},{EMEAID=-},{BR=1},{A=0.625},{B=0.93750000},{C=0.50000000},{D=0.68750000},{E=0.37500000},{F=5/16-18},{SCREWHEIGHT=1.750},{DSKETCH1=1.375},{FSKETCH1=0.312500000000001},{MINORTHREADDIAME=0.265},{HEADHEIGHT=0.312},{CBOREDIAMETER=0.469},{WAFSKETCH3=0.250},{HEXDEPTHEXTRUDE1=0.151},{THREADLENGTHHELI=1.750},{PITCHHELIXSPIRAL=0.05556}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Essentra Components
Description
HCA-C1 - Hook Clamp Assemblies
Bill of material
HCA-C1
PN
Part No.
HCA-C1
HCA-C1
AMERSID
Americas ID
1137258
1137258
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Ream Size
0.625
0.625
Inch
B
B Shoulder Height
15/16
15/16
Inch
C
C Hook Height
1/2
1/2
Inch
D
D Hook Length
11/16
11/16
E
E Hook Width
3/8
3/8
Inch
F
F Thread Size
5/16-18
5/16-18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求