TC-2007-SR
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Manual Hold Down Clamps - Vertical
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060700/tc-2002-sr_asmtab.prj},{NB=TC-2007-SR},{PN=TC-2007-SR},{AMERSID=1102714},{APACID=-},{EMEAID=-},{A=7.210},{B=5.940},{C=1.250},{D=1.250},{D1=0.750},{E=1.250},{F=1.930},{G=1.940},{H=2.880},{J=0.280},{BAROPENING=76},{HOLDINGCAPACITYL=1000},{PPATH=p060700_asm_dir/tc-2002-sr/2002sr_asmtpl.prj},{MODELL=2007-SR},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Essentra Components
Description
TC-2002-SR - Manual Hold Down Clamps - Vertical
Bill of material
TC-2007-SR
PN
Part No.
TC-2007-SR
TC-2007-SR
AMERSID
Americas ID
1102714
1102714
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Overall Height
7.210
7.210
Inch
B
B Overall Length
5.940
5.940
Inch
C
C Bar Height
1.250
1.250
Inch
D
D Hole Spacing Along Length
1.250
1.250
Inch
D1
D1 Hole Spacing
0.750
0.750
Inch
E
E Hole Spacing Along Width
1.250
1.250
Inch
F
F Base Length
1.930
1.930
Inch
G
G Base Width
1.940
1.940
Inch
H
H Bar Length
2.880
2.880
Inch
J
J Hole Size
0.280
0.280
Inch
BAROPENING
Bar Opening
76
76
HOLDINGCAPACITYL
Holding Capacity Lbs
1000
1000
HIDDEN
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求