TC-201-TU
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Manual Hold Down Clamps - Vertical
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060700/tc-201-u_asmtab.prj},{NB=TC-201-TU},{PN=TC-201-TU},{AMERSID=1102724},{APACID=-},{EMEAID=-},{MATERIALTYPE=Steel},{A=2.250},{B=0.630},{C=2.020},{D=0.630},{E=0.940},{HANDLETYPE=Tee},{BARTYPE=U-Bar},{BASETYPE=Flange},{PPATH=p060700_asm_dir/tc-201-u/201_tu_asmtpl.prj},{MODELL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Essentra Components
Description
TC-201-U - Manual Hold Down Clamps - Vertical
Bill of material
TC-201-TU
PN
Part No.
TC-201-TU
TC-201-TU
AMERSID
Americas ID
1102724
1102724
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIALTYPE
Material Type
Steel
Steel
A
A Overall Height
2.250
2.250
Inch
B
B Bar Height
0.630
0.630
Inch
C
C Overall Length
2.020
Inch
D
D Hole Spacing Along Length
0.630
Inch
E
E Hole Spacing Along Width
0.940
0.940
Inch
HANDLETYPE
Handle Type
Tee
Tee
BARTYPE
Bar Type
U-Bar
BASETYPE
Base Type
Flange
Flange
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求