VG-10
Essentra Components
Extrusions & Structural Systems
Structural System Brackets & Connectors
Structural Tubing Connectors
Structural Tubing Crosses
Rod to Rod Cross Block - 1 Knob, 1 Nut
Powered by
CAD模型選擇
{essentra/l1_j00000000/l2_j03000000/l3_j03050000/l4_j03050300/p080133/vg-10.prj},{NB=VG-10},{PN=VG-10},{AMERSID=1099307},{APACID=-},{EMEAID=-},{RODSIZE1=0.50000000},{RODSIZE2=0.50000000},{A=3.800},{B=2.310},{C=2.000},{E=1.250},{G=1.000},{H=0.660},{AS13=4.200},{D1P1=0.4725},{D1P2=0.4725},{R=74.79392857}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Essentra Components
Description
VG-10 - Rod to Rod Cross Block - 1 Knob, 1 Nut
Bill of material
VG-10
PN
Part No.
VG-10
VG-10
AMERSID
Americas ID
1099307
1099307
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
RODSIZE1
Rod Size 1
1/2
1/2
Inch
RODSIZE2
Rod Size 2
1/2
1/2
Inch
A
A Length
3.800
Inch
B
B Body Length
2.310
Inch
C
C Knob Diameter
2.000
Inch
E
E Body Diameter
1.250
Inch
G
G Hole Spacing Center to Center
1.000
Inch
H
H Hole Spacing
0.660
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求