SLR-60-303
Essentra Components
Fasteners
Fastening Pins, Sets & Accessories
Fastening Pin Accessories
Pin Receptacles
Pin Receptacles
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k03000000/l3_k03010000/l4_k03010500/p090055/slr-55-303.prj},{NB=SLR-60-303},{PN=SLR-60-303},{AMERSID=1149005},{APACID=-},{EMEAID=-},{PINDIAMETER=0.31250000},{STYLE=C},{A=0.783},{B=0.469},{C=0.060},{D=1.000},{E=0.625},{F=6-32},{PINRELIEFDEPTH=0.259},{PINRELIEFDIAMETE=0.390625},{CHAMFER=0.010},{OVERALLLENGTH=1.250},{MINORDIAMETER=0.110},{ND=0.13800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Essentra Components
Description
SLR-55-303 - Pin Receptacles
Bill of material
SLR-60-303
PN
Part No.
SLR-60-303
SLR-60-303
AMERSID
Americas ID
1149005
1149005
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
PINDIAMETER
Fits Pin Diameter
5/16
5/16
Inch
STYLE
Style
C
A
A Height
0.783
0.783
Inch
B
B Shoulder Diameter
0.469
0.469
Inch
C
C Thickness
0.060
0.060
Inch
D
D Mounting Hole Spacing Center to Center
1.000
1.000
Inch
E
E Width
0.625
0.625
Inch
F
F Thread Size
6-32
6-32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求