VRS-23
Essentra Components
Fasteners
Screws & Bolts
Bolts
Eye Bolts
Eye Bolts - Stress Indicating
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08010000/l4_k08010400/p090975/vrs-21_asmtab.prj},{NB=VRS-23},{PN=VRS-23},{AMERSID=1080801},{APACID=-},{EMEAID=-},{BOLTSIZE=5/8-11},{WLLTPERLBS=3300},{A=1.93750000},{B=0.56250000},{C=0.56250000},{D=1.37500000},{E=1.37500000},{G=1.56250000},{K=2.56250000},{L=24},{M=0.62500000},{LL=47.50000},{L1=14.14629},{L2=7.88918},{L3=19.53547},{W=32.00000},{W1=20.00000},{W2=6.00000},{R1=11.00000},{R2=11.00000},{R3=2.00000},{R4=6.50000},{R5=7.50000},{R6=5.00000},{R7=2.00000},{WAF=9.530},{RR=1.000},{THICKNESS=3.00000},{THICK=11.00000},{PPATH=vrs-21/vrs-21_asmtpl.prj},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Essentra Components
Description
VRS-21 - Eye Bolts - Stress Indicating
Bill of material
VRS-23
PN
Part No.
VRS-23
VRS-23
AMERSID
Americas ID
1080801
1080801
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BOLTSIZE
Bolt Size
5/8-11
5/8-11
WLLTPERLBS
WLL t per Lbs
3300
3300
A
A Body and Inside Ring Height
1 15/16
1 15/16
Inch
B
B Ring Thickness
9/16
9/16
Inch
C
C Ring Width
9/16
9/16
Inch
D
D Hole Diameter
1 3/8
1 3/8
Inch
E
E Base Diameter
1 3/8
1 3/8
Inch
G
G Overall Base Diameter
1 9/16
1 9/16
Inch
K
K Width Across Flats
2 9/16
2 9/16
Inch
L
L Stud Length
24
24
mm
M
M Stud Diameter
5/8
5/8
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求