DC-11011
Essentra Components
Cutting & Machining
Lathe Centres
Dead Lathe Centres
Dead Lathe Centres - Standard
Powered by
CAD模型選擇
{essentra/l1_m00000000/l2_m07000000/l3_m07010000/p070325/dc-11011.prj},{NB=DC-11011},{PN=DC-11011},{AMERSID=1058127},{APACID=-},{EMEAID=-},{A=2.00000000},{B=4.18750000},{C=2.56250000},{D=0.700},{E=0.700},{F=0.37500000},{ANGLE=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Essentra Components
Description
DC-11011 - Dead Lathe Centres - Standard
Bill of material
DC-11011
PN
Part No.
DC-11011
DC-11011
AMERSID
Americas ID
1058127
1058127
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Taper
2
2
Inch
B
B Overall Length
4 3/16
4 3/16
Inch
C
C Taper Length
2 9/16
2 9/16
Inch
D
D Taper Outside Diameter
0.700
0.700
Inch
E
E Center Outside Diameter
0.700
0.700
Inch
F
F Tip Diameter
3/8
3/8
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求