JCL-2635
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Grip Hand Wheels & Knobs
Grip Hand Wheels & Knobs - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010100/p130080/jcl-2635.prj},{NB=JCL-2635},{PN=JCL-2635},{AMERSID=1040399},{APACID=-},{EMEAID=-},{A=21},{B=6.500},{C=13},{D=8.500},{ITS=M6},{ITD=7},{PITCH=1.00000},{D1=4.91700},{DEPTH=0.38},{ND=6},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Essentra Components
Description
JCL-2635 - Grip Hand Wheels & Knobs - Female
Bill of material
JCL-2635
PN
Part No.
JCL-2635
JCL-2635
AMERSID
Americas ID
1040399
1040399
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Knob Diameter
21
21
mm
B
B Knob Height
6.500
6.500
mm
C
C Base Diameter
13
13
mm
D
D Base Height
8.500
8.500
mm
ITS
Insert Thread Size
M6
ITD
Insert Depth
7
7
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求