KPB-1540
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Grip Hand Wheels & Knobs
Grip Hand Wheels & Knobs - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010100/p130080/kpb-1540.prj},{NB=KPB-1540},{PN=KPB-1540},{AMERSID=1040481},{APACID=-},{EMEAID=-},{MAT=Steel},{A=40},{B=31},{C=16.5},{D=13},{THREAD=M5 x .80},{DEPTH=10},{NOOFINSTANCES=50},{MINORDIAMETER=4.134},{PITCH=0.800},{M=5.000},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Essentra Components
Description
KPB-1540 - Grip Hand Wheels & Knobs - Female
Bill of material
KPB-1540
PN
Part No.
KPB-1540
KPB-1540
AMERSID
Americas ID
1040481
1040481
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAT
Insert Material
Steel
A
A Knob Diameter
40
40
mm
B
B Overall Knob Height
31
31
mm
C
C Base Diameter
16.5
16.5
mm
D
D Base Height
13
13
mm
THREAD
Insert Thread Size
M5 x .80
M5 x .80
DEPTH
Insert Depth
10
10
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求