DK-114
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130105/dk-112.prj},{NB=DK-114},{PN=DK-114},{AMERSID=1041509},{APACID=-},{EMEAID=-},{A=1.00000000},{B=0.56250000},{C=0.62500000},{D=0.25000000},{TH=1/4-20},{D4SKETCH4=0.625},{THREADMINDIASKET=0.207},{PITCHHELIXSPIRAL=0.050000000},{D1CIRPATTERN1=100.000},{COUNTERBOREDIAME=0.43750},{NOM=0.2500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Essentra Components
Description
DK-112 - Lobed Hand Wheels & Knobs - Female
Bill of material
DK-114
PN
Part No.
DK-114
DK-114
AMERSID
Americas ID
1041509
1041509
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Radius
1
1
Inch
B
B Knob Height
9/16
9/16
Inch
C
C Base Diameter
5/8
5/8
Inch
D
D Base Height
1/4
1/4
Inch
TH
Insert Thread Size
1/4-20
1/4-20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求