DK-1172
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130105/dk-1170.prj},{NB=DK-1172},{PN=DK-1172},{AMERSID=1041579},{APACID=-},{EMEAID=-},{A=1.00000000},{B=0.25000000},{C=0.65625000},{D=0.31250000},{E=0.62500000},{INSERTTHREADSIZE=M8 x 1.25},{INSERTDEPTH=0.37500000},{D1CIRPATERN=75},{THREADMIN=8},{PITCHHELIXS1=0.0492125984251969},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Essentra Components
Description
DK-1170 - Lobed Hand Wheels & Knobs - Female
Bill of material
DK-1172
PN
Part No.
DK-1172
DK-1172
AMERSID
Americas ID
1041579
1041579
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
1
1
Inch
B
B Knob Height
1/4
1/4
Inch
C
C Overall Height
21/32
21/32
Inch
D
D Base Height
5/16
5/16
Inch
E
E Base Diameter
5/8
5/8
Inch
INSERTTHREADSIZE
Insert Thread Size
M8 x 1.25
M8 x 1.25
INSERTDEPTH
Insert Depth
3/8
3/8
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求