DK-1179
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130105/dk-1178.prj},{NB=DK-1179},{PN=DK-1179},{AMERSID=1041496},{APACID=-},{EMEAID=-},{A=1.25000000},{B=0.25000000},{C=0.87500000},{D=0.37500000},{E=0.62500000},{THREAD=M8 x 1.25},{DEPTH=0.51562500},{F=0.34375000},{CE1=0.500},{MINORDIAMETER=0.261692913385827},{PITCH=0.0492125984251969},{1=0.875},{M=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Essentra Components
Description
DK-1178 - Lobed Hand Wheels & Knobs - Female
Bill of material
DK-1179
PN
Part No.
DK-1179
DK-1179
AMERSID
Americas ID
1041496
1041496
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Length
1 1/4
1 1/4
Inch
B
B Prong Width
1/4
Inch
C
C Knob Height
7/8
7/8
Inch
D
D Base Height
3/8
3/8
Inch
E
E Base Diameter
5/8
5/8
Inch
THREAD
Insert Thread Size
M8 x 1.25
M8 x 1.25
DEPTH
Insert Depth
33/64
33/64
Inch
F
F Counterbore Diameter
11/32
11/32
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求