DK-1196
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130105/dk-1193.prj},{NB=DK-1196},{PN=DK-1196},{AMERSID=1041525},{APACID=-},{EMEAID=-},{A=2.25000000},{B=0.25000000},{C=1.00000000},{D=0.43750000},{E=1.00000000},{F=0.500},{THREAD=3/8-16},{DEPTH=0.50000000},{THREADCOSMETICTH=0.3750},{TAPDRILLDIASKETC=0.3125},{TAPDRILLDEPTHSKE=0.650}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Essentra Components
Description
DK-1193 - Lobed Hand Wheels & Knobs - Female
Bill of material
DK-1196
PN
Part No.
DK-1196
DK-1196
AMERSID
Americas ID
1041525
1041525
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Length
2 1/4
2 1/4
Inch
B
B Prong Width
1/4
1/4
Inch
C
C Handle Height
1
1
Inch
D
D Base Height
7/16
7/16
Inch
E
E Base Diameter
1
1
Inch
F
F Counterbore Diameter
0.500
0.500
Inch
THREAD
Thread
3/8-16
3/8-16
DEPTH
Depth
1/2
1/2
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求