DK-603
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130105/dk-600.prj},{NB=DK-603},{PN=DK-603},{AMERSID=1041643},{APACID=-},{EMEAID=-},{A=1.00000000},{B=0.37500000},{C=0.56250000},{D=0.43750000},{E=0.391},{INSERTTHREAD=5/16-18},{INSERTDEPTH=0.37500000},{THREADDIA=0.3125},{PITCH=0.0556},{C1=0.05303301},{CH=3.37083333},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Essentra Components
Description
DK-600 - Lobed Hand Wheels & Knobs - Female
Bill of material
DK-603
PN
Part No.
DK-603
DK-603
AMERSID
Americas ID
1041643
1041643
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Knob Diameter
1
1
Inch
B
B Knob Height
3/8
3/8
Inch
C
C Base Diameter
9/16
9/16
Inch
D
D Base Height
7/16
7/16
Inch
E
E Blind Hole Diameter
0.391
0.391
Inch
INSERTTHREAD
Insert Thread
5/16-18
5/16-18
INSERTDEPTH
Hole Depth
3/8
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求