JCL-83
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130105/jcl-76.prj},{NB=JCL-83},{PN=JCL-83},{AMERSID=1041805},{APACID=-},{EMEAID=-},{IMT=Brass},{A=2.360},{B=0.590},{C=0.710},{D=1.300},{E=0.940},{THREAD=1/2-13},{DEPTH=0.750},{MDIA=0.43400},{PITCH=0.07692},{D1SKETCH3=0.150},{R=2.04382},{R1=1.03000},{R3=0.88000},{ND=0.50000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Essentra Components
Description
JCL-76 - Lobed Hand Wheels & Knobs - Female
Bill of material
JCL-83
PN
Part No.
JCL-83
JCL-83
AMERSID
Americas ID
1041805
1041805
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
IMT
Insert Material Type
Brass
Brass
A
A Diameter
2.360
2.360
Inch
B
B Knob Height
0.590
0.590
Inch
C
C Base Height
0.710
0.710
Inch
D
D Overall Knob Height
1.300
1.300
Inch
E
E Base Diameter
0.940
0.940
Inch
THREAD
Thread Size
1/2-13
1/2-13
DEPTH
Depth
0.750
0.750
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求