KHY-130
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130105/khy-100.prj},{NB=KHY-130},{PN=KHY-130},{AMERSID=1041875},{APACID=-},{EMEAID=-},{A=1.57},{B=1.06},{C=0.71},{D=0.67},{E=5/16-18},{MD=0.3125},{F=0.47},{R1=0.5427},{H2=0.20},{MDS=0.164},{R=5.165208},{RH=5.154333},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Essentra Components
Description
KHY-100 - Lobed Hand Wheels & Knobs - Female
Bill of material
KHY-130
PN
Part No.
KHY-130
KHY-130
AMERSID
Americas ID
1041875
1041875
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
1.57
1.57
Inch
B
B Knob Height
1.06
1.06
Inch
C
C Ream or Tap Depth
0.71
0.71
Inch
D
D Base Diameter
0.67
0.67
Inch
E
E Stud Thread Size
5/16-18
5/16-18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求