RST-48
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Male
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130135/rst-47.prj},{NB=RST-48},{PN=RST-48},{AMERSID=1042732},{APACID=-},{EMEAID=-},{A=1.57000},{B=0.98000},{C=0.75000},{D=0.55000},{THREAD=5/16-18},{LENGTH=1.50000},{D1SKETCH1=0.31250},{D1=2.91991},{R=0.52690}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Essentra Components
Description
RST-47 - Lobed Hand Wheels & Knobs - Male
Bill of material
RST-48
PN
Part No.
RST-48
RST-48
AMERSID
Americas ID
1042732
1042732
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
1.57000
1.57000
Inch
B
B Knob Height
0.98000
0.98000
Inch
C
C Base Diameter
0.75000
0.75000
Inch
D
D Base Height
0.55000
0.55000
Inch
THREAD
Thread
5/16-18
5/16-18
LENGTH
Length
1.50000
1.50000
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求