WSH-1
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Control Hand Wheels
Metal Straight Handwheel - With Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01040000/p130163/wsh-1.prj},{NB=WSH-1},{PN=WSH-1},{AMERSID=1090115},{APACID=-},{EMEAID=-},{NOS=4},{A=6.30000},{B=1.18000},{C=0.50000},{D=1.54000},{E=0.87000},{F=0.79000},{G=3.15000},{REVOLVE2=U},{G6=3.15000},{B6=1.06000},{C6=0.79000},{D6=0.31250},{E6=0.51000},{EXTRUDE1=},{EXTRUDE2=},{EXTRUDE3=S},{SKETCH6=},{L1=151.64},{R1=2.52817}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Essentra Components
Description
WSH-1 - Metal Straight Handwheel - With Handle
Bill of material
WSH-1
PN
Part No.
WSH-1
WSH-1
AMERSID
Americas ID
1090115
1090115
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
NOS
Number of Spokes
4
4
A
A Wheel Diameter
6.30000
6.30000
Inch
B
B Hub Diameter
1.18000
1.18000
Inch
C
C Hole Size
0.50000
0.50000
Inch
D
D Wheel Height
1.54000
1.54000
Inch
E
E Wheel Thickness
0.87000
0.87000
Inch
F
F Hub Length
0.79000
0.79000
Inch
G
G Handle Height
3.15000
3.15000
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求