DK-725
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Wing Knobs
Female Wing Knobs
Female Wing Knobs - Wedge Wing
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01110000/l4_n01110100/p131280/dk-725.prj},{NB=DK-725},{PN=DK-725},{AMERSID=1087982},{APACID=-},{EMEAID=-},{A=1 1/4 },{B=1 5/16},{C= 13/16},{D= 1/ 2},{E= 5/ 8},{THREAD=10-32},{DEPTH= 3/ 8},{MINORDIAMETERSKE=0.164},{PITCHHELIXSPIRAL=0.03125}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Essentra Components
Description
DK-720 - Female Wing Knobs - Wedge Wing
Bill of material
DK-725
PN
$PARTNUMBER
DK-725
DK-725
AMERSID
Americas ID
1087982
1087982
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Knob Length
1 1/4
Inch
B
B Overall Knob Height
1 5/16
Inch
C
C Knob Height
13/16
Inch
D
D Base Height
1/ 2
Inch
E
E Base Diameter
5/ 8
Inch
THREAD
Insert Thread Size
10-32
10-32
DEPTH
Insert Depth
3/ 8
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求