DK-221
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Wing Knobs
Female Wing Knobs
Female Wing Knobs - Flared Wing
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01110000/l4_n01110100/p131285/dk-221.prj},{NB=DK-221},{PN=DK-221},{AMERSID=1087964},{APACID=-},{EMEAID=-},{A=2 1/ 2},{B=1.000},{C= 1/ 2},{D= 1/ 2},{E=0.860},{F=0.700},{G=0.450},{THREAD=5/16-18},{DEPTH= 5/ 8},{PITCHHELIXSPIRAL=0.05556},{MINORDIAMETERSKE=0.270}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Essentra Components
Description
DK-221 - Female Wing Knobs - Flared Wing
Bill of material
DK-221
PN
Part No.
DK-221
DK-221
AMERSID
Americas ID
1087964
1087964
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Length
2 1/ 2
Inch
B
B Height
1.000
Inch
C
C Knob Height
1/ 2
Inch
D
D Hub Height
1/ 2
Inch
E
E Hub Diameter
0.860
Inch
F
F Counterbore Diameter
0.700
Inch
G
G Shoulder Diameter
0.450
Inch
THREAD
Insert Thread Size
5/16-18
5/16-18
DEPTH
Insert Depth
5/ 8
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求