DK-740
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Wing Knobs
Female Wing Knobs
Female Wing Knobs - Flared Wing
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01110000/l4_n01110100/p131285/dk-740.prj},{NB=DK-740},{PN=DK-740},{AMERSID=1087984},{APACID=-},{EMEAID=-},{A=3},{B=1.06250000},{C=0.37500000},{D=0.50000000},{E=0.78125000},{F=0.70313000},{ITS=1/4-20},{ID=0.50000000},{THREADMINDIASKET=0.207},{PITCH=0.050},{D3=0.300},{ND=0.25000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Essentra Components
Description
DK-740 - Female Wing Knobs - Flared Wing
Bill of material
DK-740
PN
Part No.
DK-740
DK-740
AMERSID
Americas ID
1087984
1087984
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Length
3
Inch
B
B Height
1 1/16
Inch
C
C Wing Height
3/8
Inch
D
D Hub Height
1/2
Inch
E
E Hub Diameter
25/32
Inch
F
F Top Length
45/64
Inch
ITS
Insert Thread Size
1/4-20
1/4-20
ID
Insert Depth
1/2
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求