KBP-317
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Wing Knobs
Male Wing Knobs
Male Wing Knobs - Staggered Wing
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01110000/l4_n01110200/p131320/kbp-310.prj},{NB=KBP-317},{PN=KBP-317},{AMERSID=1088023},{APACID=-},{EMEAID=-},{A=1.1},{B=0.59},{C=0.47},{D=0.09},{STUDTHREADSIZE=5/16-18},{STUDLENGTH=1.57},{STUDDIAMETER=0.3125},{PITCH=0.05556}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Essentra Components
Description
KBP-310 - Male Wing Knobs - Staggered Wing
Bill of material
KBP-317
PN
Part No.
KBP-317
KBP-317
AMERSID
Americas ID
1088023
1088023
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
1.1
Inch
B
B Knob Height
0.59
Inch
C
C Base Diameter
0.47
Inch
D
D Base Height
0.09
Inch
STUDTHREADSIZE
Stud Thread Size
5/16-18
5/16-18
STUDLENGTH
Stud Length
1.57
1.57
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求