WCH-15
Essentra Components
Knobs, Handles & Grips
Handles
One-Piece Pull Handles
Metal One-Piece Pull Handles
Metal One-Piece Pull Handles - Rear Mounted
Metal Pull Handles - Female Right Angle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02010000/l4_n02010100/l5_n02010102/p131005/wch-5.prj},{NB=WCH-15},{PN=WCH-15},{AMERSID=1089469},{APACID=-},{EMEAID=-},{A=5.470},{B=4.610},{C=1.340},{D=5/16-18},{E=1.020},{F=1.610},{H=0.350},{VERTICALLIF=506},{DRILLDIA=0.256}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Essentra Components
Description
WCH-5 - Metal Pull Handles - Female Right Angle
Bill of material
WCH-15
PN
Part No.
WCH-15
WCH-15
AMERSID
Americas ID
1089469
1089469
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Handle Length
5.470
5.470
Inch
B
B Length Center to Center
4.610
4.610
Inch
C
C Inside Height
1.340
1.340
Inch
D
D Internal Thread Size
5/16-18
5/16-18
E
E Handle Width
1.020
1.020
Inch
F
F Handle Height
1.610
1.610
Inch
H
H Depth Size
0.350
Inch
VERTICALLIF
Vertical Lifting Load
506
506
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求