KHO-50
Essentra Components
Knobs, Handles & Grips
Handles
One-Piece Pull Handles
Plastic One-Piece Pull Handles
Plastic One-Piece Pull Handles - Front Mounted
Plastic Pull Handles - Through Hole Angled Arch
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02010000/l4_n02010200/l5_n02010201/p131035/kho-50.prj},{NB=KHO-50},{PN=KHO-50},{AMERSID=1089095},{APACID=-},{EMEAID=-},{A=3.940},{B=3.380},{D=1.730},{E=0.910},{F=0.550},{THREAD=1/4-20},{DEPTH=0.470},{DRILLDIASKETCH3=0.207}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Essentra Components
Description
KHO-50 - Plastic Pull Handles - Through Hole Angled Arch
Bill of material
KHO-50
PN
Part No.
KHO-50
KHO-50
AMERSID
Americas ID
1089095
1089095
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Handle Length
3.940
3.940
Inch
B
B Length Center to Center
3.380
3.380
Inch
D
D Handle Height
1.730
1.730
Inch
E
E Handle Width
0.910
0.910
Inch
F
F Handle Thickness
0.550
0.550
Inch
THREAD
Thread Size
1/4-20
1/4-20
DEPTH
Thread Depth
0.470
0.470
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求