DK-1235
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Tapered Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131225/dk-1233.prj},{NB=DK-1235},{PN=DK-1235},{AMERSID=1044220},{APACID=-},{EMEAID=-},{A=2.06250000},{B=1.07813000},{C=0.59375000},{D=0.79688000},{THREAD=1/4-20},{L=0.50000000},{THREADSKETCH5=0.25000},{PITCH=0.05000},{D2SKETCH2=15},{D1=0.14485},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Essentra Components
Description
DK-1233 - Male Clamping Handles - Tapered Handle
Bill of material
DK-1235
PN
Part No.
DK-1235
DK-1235
AMERSID
Americas ID
1044220
1044220
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Handle Length
2 1/16
2 1/16
Inch
B
B Handle Height
1 5/64
1 5/64
Inch
C
C Body Diameter
19/32
19/32
Inch
D
D Body Height
51/64
51/64
Inch
THREAD
Thread
1/4-20
1/4-20
L
LENGTH
1/2
1/2
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求