VPH-918
Essentra Components
Knobs, Handles & Grips
Handles
Hinged & Folding Pull Handles
Metal Hinged Pull Handles - Male Stud
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02050000/p131080/vph-3800.prj},{NB=VPH-918},{PN=VPH-918},{AMERSID=1088666},{APACID=-},{EMEAID=-},{MATERIAL=Aluminum - Black Anodized Finish},{A=0.37500000},{B=8.00000000},{C=1.85},{D=0.62500000},{E=0.50000000},{F=0.62500000},{G=3/8-24},{GSKETCH0=0.375},{PITCHHELIXSPIRAL=0.04167},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Essentra Components
Description
VPH-3800 - Metal Hinged Pull Handles - Male Stud
Bill of material
VPH-918
PN
Part Number
VPH-918
VPH-918
AMERSID
Americas ID
1088666
1088666
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIAL
Material
Aluminum - Black Anodized Finish
Aluminum - Black Anodized Finish
A
A Bar Diameter
3/8
3/8
Inch
B
B Length Center to Center
8
8
Inch
C
C Handle Height
1.85
1.85
Inch
D
D Stud Length
5/8
5/8
Inch
E
E Base Height
1/2
1/2
Inch
F
F Base Diameter
5/8
5/8
Inch
G
G Stud Thread Size
3/8-24
3/8-24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求