HVL-3SS
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Socket Mount Leveling Feet - Metal Swivel Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100020/hvl-5_asmtab.prj},{NB=HVL-3SS},{PN=HVL-3SS},{AMERSID=1094157},{APACID=-},{EMEAID=-},{TYPE=303 Stainless Steel - Inch},{A=3/4-10},{MINTHREADDEPTH=0.62},{B=1.06250000},{C=1.50000000},{D=3.00000000},{E=0.50000000},{LOAD=7200},{EDIA=0.1250},{ECON=No},{ETHCK=0.125},{PADT=303 Stainless Steel - Inch},{REALE=0.500},{PADHT=1.050},{R=0.090},{TANGLE=59.000},{SHT=0.840},{SA=15.000},{TAPDEPTH=0.440},{PADDIA=3.000},{TAPDIA=1.000},{SDIA=1.150},{PPATH=p100020_asm_dir/hvl-5/hvl-5_asmtpl.prj},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 41
HELP_VARIABLE
Company
Essentra Components
Description
HVL-5 - Socket Mount Leveling Feet - Metal Swivel Base
Bill of material
HVL-3SS
PN
Part Number
HVL-3SS
HVL-3SS
AMERSID
Americas ID
1094157
1094157
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
Pad Type
303 Stainless Steel - Inch
303 Stainless Steel - Inch
A
A Thread Size
3/4-10
3/4-10
MINTHREADDEPTH
Minimum Thread Depth
0.62
0.62
Inch
B
B Width Across Flats
1 1/16
1 1/16
Inch
C
C Height
1 1/2
1 1/2
Inch
D
D Base Diameter
3
3
Inch
E
E Pad Thickness
1/2
1/2
Inch
LOAD
Load
7200
7200
HIDDEN
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求