RSL-16
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Socket Mount Leveling Feet - Metal Swivel Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100020/rsl-10.prj},{NB=RSL-16},{PN=RSL-16},{AMERSID=1094307},{APACID=-},{EMEAID=-},{A=1-8},{B=1.37500000},{C=1.87500000},{D=4.00000000},{E=0.40625000},{LOAD=22000},{MATERIAL=Steel - Gold Chromate},{MTD=0.81},{LOADRATE=700},{A1=1.00000},{D1=0.60756944},{C1=0.78125000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Essentra Components
Description
RSL-10 - Socket Mount Leveling Feet - Metal Swivel Base
Bill of material
RSL-16
PN
Part No.
RSL-16
RSL-16
AMERSID
Americas ID
1094307
1094307
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Thread Size
1-8
1-8
B
B Width Across Flats
1 3/8
1 3/8
Inch
C
C Overall Pad Height
1 7/8
1 7/8
Inch
D
D Base Diameter
4
4
Inch
E
E Base Height
13/32
13/32
Inch
LOAD
Load
22000
22000
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели
Download CAD
Генериране на PDF-брошура
Запитване за оферта