BAB-1
Essentra Components
Feet, Casters & Glides
Bumper Feet
Push Fit Bumpers & Rubber Feet
Push Fit Bumpers & Rubber Feet - Bumper
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p02000000/l3_p02010000/p100085/bab-1.prj},{NB=BAB-1},{PN=BAB-1},{AMERSID=1092386},{APACID=-},{EMEAID=1092874},{MAT=Silicone Rubber, 40 Shore A, RMS-316},{COLOR=Black},{HD=0.197 - 0.212},{HDM=5.0 - 5.4},{PT=0.024 - 0.031},{PTM=0.6 - 0.8},{A=0.47},{AM=12.0},{B=0.98},{BM=25.0},{C=0.09},{CM=2.3},{D=0.26},{DM=6.5},{TR=20.000},{SR=0.500},{RHT=0.500},{TD=6.500},{ANG1=10.000},{ANG2=12.000},{ANG3=45.000},{ANG4=70.000},{R1=2.000},{R2=0.500},{R3=0.250},{IR=3.317},{BSANG=4.250},{BR=2.000},{BSMD=3.000},{RD=4.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Essentra Components
Description
BAB-1 - Push Fit Bumpers & Rubber Feet - Bumper
Bill of material
BAB-1
PN
Part Number
BAB-1
BAB-1
AMERSID
Americas ID
1092386
1092386
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
1092874
1092874
MAT
Material
Silicone Rubber, 40 Shore A, RMS-316
Silicone Rubber, 40 Shore A, RMS-316
COLOR
Color
Black
HD
Hole Diameter Inch
0.197 - 0.212
0.197 - 0.212
HDM
Hole Diameter Metric
5.0 - 5.4
5.0 - 5.4
PT
Panel Thickness Inch
0.024 - 0.031
0.024 - 0.031
PTM
Panel Thickness Metric
0.6 - 0.8
0.6 - 0.8
A
A Head Diameter Inch
0.47
0.47
Inch
AM
A Head Diameter Metric
12.0
12.0
mm
B
B Overall Length Inch
0.98
0.98
Inch
BM
B Overall Length Metric
25.0
25.0
mm
C
C Head Height Inch
0.09
0.09
Inch
CM
C Head Height Metric
2.3
2.3
mm
D
D Break Length Inch
0.26
0.26
Inch
DM
D Break Length Metric
6.5
6.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求