WC-79
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Plate Casters
Swivel Plate Casters
Swivel Plate Casters - Swivel w/Brake
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030200/l5_p03030202/p100245/wc-73.prj},{NB=WC-79},{PN=WC-79},{AMERSID=1094713},{APACID=-},{EMEAID=-},{CASTERTYPE=Swivel with Brake},{WHEELDIAMETERAND=5 x 1 1/4},{WHEELTYPE=Rubber},{LOADCAPACITY=220},{OAL=6 5/16},{SWIVELRADIUS=4 1/ 4},{WC73=S},{WC76=S},{WC79=R},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Essentra Components
Description
WC-73 - Swivel Plate Casters - Swivel w/Brake
Bill of material
WC-79
PN
Part No.
WC-79
WC-79
AMERSID
Americas ID
1094713
1094713
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
CASTERTYPE
Caster Type
Swivel with Brake
WHEELDIAMETERAND
Wheel Diameter and Width
5 x 1 1/4
5 x 1 1/4
WHEELTYPE
Wheel Type
Rubber
Rubber
LOADCAPACITY
Load Capacity
220
220
OAL
Overall Length
6 5/16
6 5/16
SWIVELRADIUS
Swivel Radius
4 1/ 4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求