BDI-85
Essentra Components
Material Handling
Lifting & Rigging
Pulleys Blocks & Wheels
Pulley Blocks
Pulley Blocks - Fixed Eye Single Sheave
Powered by
CAD模型選擇
{essentra/l1_q00000000/l2_q02000000/l3_q02020000/l4_q02020100/p140100/bdi-80.prj},{NB=BDI-85},{PN=BDI-85},{AMERSID=1081000},{APACID=-},{EMEAID=-},{D3=0.18750000},{A=1.50000000},{B=2.00000000},{C=0.43750000},{D=0.25000000},{E=1.12500000},{F=0.37500000},{G=2.93750000},{H=3.75000000},{O=2.12500000},{MAXLOAD=480}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Essentra Components
Description
BDI-80 - Pulley Blocks - Fixed Eye Single Sheave
Bill of material
BDI-85
PN
Part Number
BDI-85
BDI-85
AMERSID
Americas ID
1081000
1081000
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
D3
Maximum Cable Size
3/16
3/16
Inch
A
A Groove Diameter
1 1/2
1 1/2
Inch
B
B Wheel Diameter
2
2
Inch
C
C Wheel Width
7/16
Inch
D
D Bracket Width
1/4
Inch
E
E Bracket Length
1 1/8
Inch
F
F Hole Diameter
3/8
Inch
G
G Body Height
2 15/16
2 15/16
Inch
H
H Overall Height
3 3/4
3 3/4
Inch
O
O Length
2 1/8
2 1/8
Inch
MAXLOAD
Max. Load Lbs.
480
480
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求