BDI-55
Essentra Components
Material Handling
Lifting & Rigging
Pulleys Blocks & Wheels
Pulley Blocks
Pulley Blocks - Flat Single Sheave
Powered by
CAD模型選擇
{essentra/l1_q00000000/l2_q02000000/l3_q02020000/l4_q02020100/p140110/bdi-50.prj},{NB=BDI-55},{PN=BDI-55},{AMERSID=1081010},{APACID=-},{EMEAID=-},{MAXCABLESIZE=0.18750000},{ASKETCH1=1.50000000},{BSKETCH1=2.00000000},{CSKETCH1=0.43750000},{DPLANE2=2.00000000},{ESKETCH15=1.43750000},{FSKETCH15=0.68750000},{GSKETCH2=2.50000000},{HSKETCH2=2.37500000},{KSKETCH5=1.12500000},{LSKETCH2=1.50000000},{DIAMETERSKETCH14=0.18750000},{MAXLOADLBS=480},{CABLESIZESKETCH1=0.21875000},{COLOR=MIN},{DESCRIPTION=BDI-55},{D1EXTRUDE1=0.10938},{D1PLANE1=1.00000},{ANGLE1=326.09693873},{ANGLE2=103.49573328}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Essentra Components
Description
BDI-50 - Pulley Blocks - Flat Single Sheave
Bill of material
BDI-55
PN
Part Number
BDI-55
BDI-55
AMERSID
Americas ID
1081010
1081010
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAXCABLESIZE
Maximum Cable Size
3/16
3/16
Inch
ASKETCH1
A Groove Diameter
1 1/2
1 1/2
Inch
BSKETCH1
B Wheel Diameter
2
2
Inch
CSKETCH1
C Wheel Width
7/16
7/16
Inch
DPLANE2
D Width
2
2
Inch
ESKETCH15
E Hole Spacing Center to Center
1 7/16
1 7/16
Inch
FSKETCH15
F Hole Spacing Center to Center
11/16
11/16
Inch
GSKETCH2
G Length
2 1/2
2 1/2
Inch
HSKETCH2
H Height
2 3/8
2 3/8
Inch
KSKETCH5
K Flange Width
1 1/8
1 1/8
Inch
LSKETCH2
L Flange Overall Width
1 1/2
1 1/2
Inch
DIAMETERSKETCH14
M Hole Diameter
3/16
3/16
Inch
MAXLOADLBS
Max Load Lbs.
480
480
CABLESIZESKETCH1
Cable Size
7/32
7/32
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求