KBP-219
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Threaded Spring Plungers - Thread Locking Element
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020600/p190250/kbp-203.prj},{NB=KBP-219},{PN=KBP-219},{AMERSID=1140818},{APACID=-},{EMEAID=-},{MATERIAL=Stainless},{ENDFORCEINITIAL=3.370},{ENDFORCEFINAL=6.740},{A=5/16-18},{B=0.630},{C=0.060},{D=0.200},{A1=0.3125},{PITCH=0.05556}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 34
HELP_VARIABLE
Company
Essentra Components
Description
KBP-203 - Threaded Spring Plungers - Thread Locking Element
Bill of material
KBP-219
PN
Part Number
KBP-219
KBP-219
AMERSID
Americas ID
1140818
1140818
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIAL
Material
Stainless
Stainless
ENDFORCEINITIAL
End Force Initial
3.370
3.370
ENDFORCEFINAL
End Force Final
6.740
6.740
A
A Thread Size
5/16-18
5/16-18
B
B Body Length
0.630
0.630
Inch
C
C Ball Length
0.060
0.060
Inch
D
D Ball Diameter
0.200
0.200
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求