HGF-14
Essentra Components
Pneumatics & Hydraulics
Air & Hydraulic Cylinders & Accessories
Hydraulic Grease Fittings, Brushes, Oilers & Oil
Hydraulic Grease Fittings
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v02000000/l3_v02020000/p170925/hgf-1.prj},{NB=HGF-14},{PN=HGF-14},{AMERSID=1079787},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{ATHREADSIZE=1/4-28},{TYPE=1},{B= 23/64},{C= 11/16},{D= 5/16},{CONF1=Default},{CONF9=Default},{CONF11=Default},{CONF2=Default},{CONF14=HGF-14},{CONF23=Default},{CONF7=Default},{CONF8=Default},{CONF38=Default},{CONF42=Default},{STATEHGF11=S},{STATEHGF91=S},{STATEHGF111=S},{STATEHGF21=S},{STATEHGF141=R},{STATEHGF231=S},{STATEHGF71=S},{STATEHGF81=S},{STATEHGF381=S},{STATEHGF421=S},{PPATH=hgf-1/hgf-1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Essentra Components
Description
HGF-1 - Hydraulic Grease Fittings
Bill of material
HGF-14
PN
Part Number
HGF-14
HGF-14
AMERSID
Americas ID
1079787
1079787
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIAL
Material
Steel
Steel
ATHREADSIZE
A Thread Size
1/4-28
1/4-28
TYPE
Type
1
B
B Pipe Length
23/64
23/64
Inch
C
C Overall Length
11/16
11/16
Inch
D
D Hex Size
5/16
5/16
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求