SMC-4031
Essentra Components
Pneumatics & Hydraulics
Air & Hydraulic Cylinders & Accessories
Air Cylinders
Double Acting Air Cylinders
Double Acting Air Cylinders - Front Nose Mount
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v02000000/l3_v02030000/l4_v02030400/p170795/smc-4003_asmtab.prj},{NB=SMC-4031},{PN=SMC-4031},{AMERSID=1078073},{APACID=-},{EMEAID=-},{BORE=1 1/16},{STROKE=3},{A=5/16-24},{B= 1/ 2},{C=3.25},{D=0.88},{E=1.12},{F=0.880},{G=5/8-18},{E1=5.630},{PPATH=../l4_v02030400_asm_dir/smc-4003/smc-4003_asmtpl.prj},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
Essentra Components
Description
SMC-4003 - Double Acting Air Cylinders - Front Nose Mount
Bill of material
SMC-4031
PN
Part Number
SMC-4031
SMC-4031
AMERSID
Americas ID
1078073
1078073
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore
1 1/16
1 1/16
STROKE
Stroke
3
3
A
A Nose Thread Size
5/16-24
5/16-24
B
B Nose Length
1/ 2
1/ 2
C
C Length and Stroke
3.25
3.25
Inch
D
D Width Across Flat
0.88
0.88
Inch
E
E Body Diameter
1.12
1.12
Inch
F
F Width Across Flat
0.880
0.880
Inch
G
G Mounting Nut Thread Size
5/8-18
5/8-18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求